1

SPEP - 920-01

FORMED STEEL GRAB HANDLE WITH HOLES

Manufacturer Sierra Pacific Engineering Products
Description FORMED STEEL GRAB HANDLE WITH HOLES
Part Number 920-01
Material Steel
Finish Mill
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish
1 920-01 FORMED STEEL GRAB HANDLE WITH HOLES 920-01 Product Information .12 Steel Mill
Part Number
Description
Unit Weight (lbs)
Material
Finish
Product Description
Material: Steel
Finish: Mill

Features:
  • Steel pull handles are the perfect combination of cost effectiveness and durability.
  • Mill finish allows for several secondary processes, including plating, painting, welding, and powder coating.
  • Pull handles with unthreaded through holes are secured by fastening screws through the holes to an object.
  • Pull handles may also be referred to as grab bars, or grab handles, and are used in industrial and residential applications.


Industries:

Electronic Enclosures
HVAC

Categories:
PRODUCTS / PULLS / STAMPED


FORMED STEEL GRAB HANDLE WITH HOLES
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page