1

SPEP - 9903SS

FOOTMAN LOOP, 2.63" C- C, 304SS, PASSIVATED

Manufacturer Sierra Pacific Engineering Products
Description FOOTMAN LOOP, 2.63" C- C, 304SS, PASSIVATED
Part Number 9903SS
Material Stainless Steel
Finish Passivated
Type Loops & Rope Rings
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 9903SS FOOTMAN LOOP, 2.63" C- C, 304SS, PASSIVATED 9903SS Product Information .048 Stainless Steel Passivated Loops & Rope Rings
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Stainless Steel
Finish: Passivated
Type: Loops & Rope Rings

Features:
  • Footman loops are designed for ropes, straps and webbing making them a versatile option for anchoring hardware.
  • Footman loops can be used on a variety of surfaces such as boats, docks, trucks, doors and many other locations.
  • S.S. footman loops do not require plating to provide superior corrosion resistance making them ideal for marine applications


Industries:

RV
Truck / Trailer

Categories:
PRODUCTS / MISCELLANEOUS PRODUCTS / FOOTMAN LOOPS
PRODUCTS / TIE DOWNS


FOOTMAN LOOP, 2.63" C- C, 304SS, PASSIVATED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page