1

SPEP - 9901ZN

FOOTMAN LOOP, 2.13" C - C, ZINC PLATED

Manufacturer Sierra Pacific Engineering Products
Description FOOTMAN LOOP, 2.13" C - C, ZINC PLATED
Part Number 9901ZN
Material Steel
Finish Zinc Plated
Type Loops & Rope Rings
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 9901ZN FOOTMAN LOOP, 2.13" C - C, ZINC PLATED 9901ZN Product Information .032 Steel Zinc Plated Loops & Rope Rings
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Steel
Finish: Zinc Plated
Type: Loops & Rope Rings

Features:
  • Footman loops are designed for ropes, straps and webbing making them a versatile option for anchoring hardware.
  • Footman loops can be used on a variety of surfaces such as boats, docks, trucks, doors and many other locations.
  • Zinc plated footman loops are perfect for those looking for extra corrosion resistance without the expense of stainless steel


Industries:

RV
Truck / Trailer

Categories:
PRODUCTS / MISCELLANEOUS PRODUCTS / FOOTMAN LOOPS
PRODUCTS / TIE DOWNS


FOOTMAN LOOP, 2.13" C - C, ZINC PLATED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page