SPEP - 1400-241P

ECONOMY CAM ACTION SIDE DOOR LCK, REMOVABLE PIN PIVOT HINGE, HEAVY DUTY HANDLE & STEEL KEEPER, END CAPS, POLYBAGGED

Manufacturer Sierra Pacific Engineering Products
Description ECONOMY CAM ACTION SIDE DOOR LCK, REMOVABLE PIN PIVOT HINGE, HEAVY DUTY HANDLE & STEEL KEEPER, END CAPS, POLYBAGGED
Part Number 1400-241P
Material Steel
Finish Zinc Plated
Type Side Door Bar Lock Kits
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 1400-241P ECONOMY CAM ACTION SIDE DOOR LCK, REMOVABLE PIN PIVOT HINGE, HEAVY DUTY HANDLE & STEEL KEEPER, END CAPS, POLYBAGGED 1400-241P Product Information 5.52 Steel Zinc Plated Side Door Bar Lock Kits
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Steel
Finish: Zinc Plated
Type: Side Door Bar Lock Kits

Features:
  • Build your own Bar Lock Kits are customizable to suit your application.
  • Components are available for purchasing separately.
  • These are commonly used for Utility, Horse Trailers, Recreational Vehicles and Containers.
  • Handles are available as 0.25 or .375 inch thick steel with zinc plated finish.
  • All Hasp Keepers are padlockable.
  • Pivot Hinges are included with all Side Type Door Locks.


Industries:

Truck / Trailer

Categories:
PRODUCTS / LATCHES / MULTI-POINT


ECONOMY CAM ACTION SIDE DOOR LCK, REMOVABLE PIN PIVOT HINGE, HEAVY DUTY HANDLE & STEEL KEEPER, END CAPS, POLYBAGGED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page