SPEP - 1500-241B

ECONOMY 2 PT. CAM ACTION BRLCK, SOLID BASE KEEPERS, HEAVY DUTY HANDLE & KEEPER, BULK

Manufacturer Sierra Pacific Engineering Products
Description ECONOMY 2 PT. CAM ACTION BRLCK, SOLID BASE KEEPERS, HEAVY DUTY HANDLE & KEEPER, BULK
Part Number 1500-241B
Material Steel
Finish Zinc Plated
Type Two Point Bar Lock Kits
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 1500-241B ECONOMY 2 PT. CAM ACTION BRLCK, SOLID BASE KEEPERS, HEAVY DUTY HANDLE & KEEPER, BULK 1500-241B Product Information 7.25 Steel Zinc Plated Two Point Bar Lock Kits
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Steel
Finish: Zinc Plated
Type: Two Point Bar Lock Kits

Features:
  • All Hasp Keepers are padlockable.
  • These Bar lock kits are also referred to as Two Point Cam Type or Cam Action Door Locks.
  • Top and Bottom Pipe holders are included with all Two Point Cam Action Bar Lock kits.
  • Components are available for purchasing separately.
  • These are commonly used for Utility, Horse Trailers, Recreational Vehicles and Containers.
  • Barlock handles are supplied with black PVC grip, shipped uninstalled.


Industries:

Truck / Trailer

Categories:
PRODUCTS / LATCHES / MULTI-POINT


ECONOMY 2 PT. CAM ACTION BRLCK, SOLID BASE KEEPERS, HEAVY DUTY HANDLE & KEEPER, BULK
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page