SPEP - 1500-131P

ECONOMY 2 PT. CAM ACTION BAR LOCK KIT, POLYBAGGED

Manufacturer Sierra Pacific Engineering Products
Description ECONOMY 2 PT. CAM ACTION BAR LOCK KIT, POLYBAGGED
Part Number 1500-131P
Material Steel
Finish Zinc Plated
Type Two Point Bar Lock Kits
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 1500-131P ECONOMY 2 PT. CAM ACTION BAR LOCK KIT, POLYBAGGED 1500-131P Product Information 6.262 Steel Zinc Plated Two Point Bar Lock Kits
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Steel
Finish: Zinc Plated
Type: Two Point Bar Lock Kits

Features:
  • These Bar lock kits are also referred to as Two Point Cam Type or Cam Action Door Locks.
  • Top and Bottom Pipe holders are included with all Two Point Cam Action Bar Lock kits.
  • Handles are available as 0.25 or .375 inch thick steel with zinc plated finish.
  • Barlock kits include cast steel lugs and lug keepers.
  • These bar lock kits are ideal for single doors, double doors or end gates.
  • These are commonly used for Utility, Horse Trailers, Recreational Vehicles and Containers.


Industries:

Truck / Trailer

Categories:
PRODUCTS / LATCHES / MULTI-POINT


ECONOMY 2 PT. CAM ACTION BAR LOCK KIT, POLYBAGGED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page