1

SPEP - 1460ZN

DOOR STOP KIT, PHENOLIC KNOB, 18-8SS FASTENERS, YELLOW ZINC PLATED CLIP NUTS AND BRACKETS

Manufacturer Sierra Pacific Engineering Products
Description DOOR STOP KIT, PHENOLIC KNOB, 18-8SS FASTENERS, YELLOW ZINC PLATED CLIP NUTS AND BRACKETS
Part Number 1460ZN
Material Steel
Clamp Finish Zinc Plated
Type Miscellaneous
Thread Size 1/4-20
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Clamp Finish Type Thread Size
1 1460ZN DOOR STOP KIT, PHENOLIC KNOB, 18-8SS FASTENERS, YELLOW ZINC PLATED CLIP NUTS AND BRACKETS 1460ZN Product Information 1.01 Steel Zinc Plated Miscellaneous 1/4-20
Part Number
Description
Unit Weight (lbs)
Material
Clamp Finish
Type
Thread Size
Product Description
Material: Steel
Clamp Finish: Zinc Plated
Type: Miscellaneous
Thread Size: 1/4-20

Features:
  • Door stops are used in a variety of industries.
  • Door stop kit with phenolic knob, stop arm and mounting bracket.
  • Mounting bracket, stop arm and door bracket are made from zinc plated steel.
  • Lock in any position with finger turn wing knob.


Industries:

Electronic Enclosures

Categories:
PRODUCTS / NEMA JIC / KITS


DOOR STOP KIT, PHENOLIC KNOB, 18-8SS FASTENERS, YELLOW ZINC PLATED CLIP NUTS AND BRACKETS
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page