1

SPEP - 1186-D01

DIVIDER LATCH, ALUMINUM, MILL FINISH

Manufacturer Sierra Pacific Engineering Products
Description DIVIDER LATCH, ALUMINUM, MILL FINISH
Part Number 1186-D01
Material Steel
Finish Mill
Type N/A
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 1186-D01 DIVIDER LATCH, ALUMINUM, MILL FINISH 1186-D01 Product Information .6 Steel Mill N/A
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Steel
Finish: Mill
Type: N/A

Features:
  • Weld-on slam action latches are great for heavy duty applications such as cattle carriers and trash enclosure gates.
  • Latches come in both left hand and right hand orientation.
  • Latches are made from mill finished aluminum.


Industries:

Truck / Trailer

Categories:
PRODUCTS / LATCHES / BOLT
PRODUCTS / LATCHES / SLAM


DIVIDER LATCH, ALUMINUM, MILL FINISH
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page