1

SPEP - K03PCP10

DIE CAST ZINC CAM LOCK, HANDLE KEY, CHROME PLATED

Manufacturer Sierra Pacific Engineering Products
Description DIE CAST ZINC CAM LOCK, HANDLE KEY, CHROME PLATED
Part Number K03PCP10
Material Die Cast Zinc
Finish Chrome Plated
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish
1 K03PCP10 DIE CAST ZINC CAM LOCK, HANDLE KEY, CHROME PLATED K03PCP10 Product Information .104 Die Cast Zinc Chrome Plated
Part Number
Description
Unit Weight (lbs)
Material
Finish
Product Description
Material: Die Cast Zinc
Finish: Chrome Plated

Features:
  • Handle acts as a Key and activates the Locks.
  • Grip or Latching Distance is determined by Housing Length and Cam Offset.
  • Recommended panel cutout varies, depending on panel material.
  • Latching distance is the distance between the outside mounting surface and the inside face of the cam after installation.
  • Cam Lock includes Handle Key, Body Nut and Cam mounting accessories.
  • We offer a wide variety of camlocks with numerous options - depending on our customer's needs.


Categories:
PRODUCTS / LOCKS / CAM LOCKS / MISCELLANEOUS


DIE CAST ZINC CAM LOCK, HANDLE KEY, CHROME PLATED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page