1

SPEP - H2246CH-02

DIE CAST HINGE, 1.12 WIDE X 1.18 LONG, 180 DEG ROTATION, STEEL NICKEL PLATED PIN, M4 THD, DULL CHROME PLATED

Manufacturer Sierra Pacific Engineering Products
Description DIE CAST HINGE, 1.12 WIDE X 1.18 LONG, 180 DEG ROTATION, STEEL NICKEL PLATED PIN, M4 THD, DULL CHROME PLATED
Part Number H2246CH-02
Material Die Cast Zinc
Finish Chrome Plated, Satin
Type Take Apart
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 H2246CH-02 DIE CAST HINGE, 1.12 WIDE X 1.18 LONG, 180 DEG ROTATION, STEEL NICKEL PLATED PIN, M4 THD, DULL CHROME PLATED H2246CH-02 Product Information .124 Die Cast Zinc Chrome Plated, Satin Take Apart
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Die Cast Zinc
Finish: Chrome Plated, Satin
Type: Take Apart

Features:
  • Die cast zinc hinges with threaded holes are great for enclosures that require a clean look.
  • Hinge is made from chrome plated die cast zinc.
  • Hinge has (4) M4 threaded holes for mounting.
  • Hinge has an overall length of 1.18" with a width of 1.12".
  • Pin and set screw are steel with nickel plating.


Categories:
PRODUCTS / HINGES / MISCELLANEOUS
PRODUCTS / HINGES / NEMA - ENCLOSURE
PRODUCTS / NEMA JIC / ENCLOSURE HINGES


DIE CAST HINGE, 1.12 WIDE X 1.18 LONG, 180 DEG ROTATION, STEEL NICKEL PLATED PIN, M4 THD, DULL CHROME PLATED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page