1

SPEP - K03PCP09

DIE CAST CAMLOCK, SS CAPPED-CYLINDER, .677" BODY LENGTH, 2-KEYS, 90 DEG CW ROTATION, STRAIGHT CAM, BODY NUT AND DUST SHUTTER, CHROME PLATED

Manufacturer Sierra Pacific Engineering Products
Description DIE CAST CAMLOCK, SS CAPPED-CYLINDER, .677" BODY LENGTH, 2-KEYS, 90 DEG CW ROTATION, STRAIGHT CAM, BODY NUT AND DUST SHUTTER, CHROME PLATED
Part Number K03PCP09
Material Die Cast Zinc
Finish Chrome Plated
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish
1 K03PCP09 DIE CAST CAMLOCK, SS CAPPED-CYLINDER, .677" BODY LENGTH, 2-KEYS, 90 DEG CW ROTATION, STRAIGHT CAM, BODY NUT AND DUST SHUTTER, CHROME PLATED K03PCP09 Product Information .215 Die Cast Zinc Chrome Plated
Part Number
Description
Unit Weight (lbs)
Material
Finish
Product Description
Material: Die Cast Zinc
Finish: Chrome Plated

Features:
  • Tubular Cam Locks are also known as circle pin tumbler lock, radial lock or Ace lock.
  • These are recommended if higher security is needed, as they are more resistant to picking.
  • Specific Cams are used with these locks (see K03-CAM01 - K03CAM07).
  • Tubular Locks include two ringed tubular keys, body nut and cam mounting nut.
  • If mounting on a wooden panel, we recommend a 4-prong washer.


Categories:
PRODUCTS / LOCKS / CAM LOCKS / MISCELLANEOUS


DIE CAST CAMLOCK, SS CAPPED-CYLINDER, .677" BODY LENGTH, 2-KEYS, 90 DEG CW ROTATION, STRAIGHT CAM, BODY NUT AND DUST SHUTTER, CHROME PLATED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page