1

SPEP - 2-15CH

DIE CAST BOLT LATCH, SMALL, LOCKING, CH751, CHROME PLATED, BODY NUT MOUNTING, STEEL ZINC PLATED STRIKE

Manufacturer Sierra Pacific Engineering Products
Description DIE CAST BOLT LATCH, SMALL, LOCKING, CH751, CHROME PLATED, BODY NUT MOUNTING, STEEL ZINC PLATED STRIKE
Part Number 2-15CH
Material Die Cast Zinc
Finish Chrome Plated
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish
1 2-15CH DIE CAST BOLT LATCH, SMALL, LOCKING, CH751, CHROME PLATED, BODY NUT MOUNTING, STEEL ZINC PLATED STRIKE 2-15CH Product Information .152 Die Cast Zinc Chrome Plated
Part Number
Description
Unit Weight (lbs)
Material
Finish
Product Description
Material: Die Cast Zinc
Finish: Chrome Plated

Features:
  • SPEP offers several types of bolt latches, including barrel, spring pull, slam, explosion, and rotary latches.
  • A spring bolt latch uses a compressed spring to keep the bolt in the locked position.
  • Our bolt latches come in aluminum, steel, stainless steel, cast iron, or thermoplastic.


Industries:

Bus
Marine
RV
Truck / Trailer

Categories:
PRODUCTS / LATCHES / BOLT
PRODUCTS / LOCKS / CAM LOCKS / MISCELLANEOUS


DIE CAST BOLT LATCH, SMALL, LOCKING, CH751, CHROME PLATED, BODY NUT MOUNTING, STEEL ZINC PLATED STRIKE
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page