1

SPEP - 744A-35.4

CONNECTING ROD, ROUND, 35.43 LONG, WITH NYLON WHEEL, ZINC PLATED, FOR ROD CONTROL MOUNTING

Manufacturer Sierra Pacific Engineering Products
Description CONNECTING ROD, ROUND, 35.43 LONG, WITH NYLON WHEEL, ZINC PLATED, FOR ROD CONTROL MOUNTING
Part Number 744A-35.4
Material Steel
Finish Zinc Plated
Type Rods and Rod Guides
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 744A-35.4 CONNECTING ROD, ROUND, 35.43 LONG, WITH NYLON WHEEL, ZINC PLATED, FOR ROD CONTROL MOUNTING 744A-35.4 Product Information .7851 Steel Zinc Plated Rods and Rod Guides
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Steel
Finish: Zinc Plated
Type: Rods and Rod Guides

Features:
  • 35.43" long connecting rod with offset plastic wheels on one end in-line with flat end
  • Custom lengths available by request


Industries:

Electronic Enclosures

Categories:
PRODUCTS / LATCHES / SWING HANDLES / CAM OPERATED


CONNECTING ROD, ROUND, 35.43 LONG, WITH NYLON WHEEL, ZINC PLATED, FOR ROD CONTROL MOUNTING
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page