1

SPEP - D387

CHAIN RETAINER FOR UP TO 0.313 DIA CHAIN, FORGED STEEL, SMALL, STEEL ZINC PLATED CLEVIS PIN AND COTTER PIN

Manufacturer Sierra Pacific Engineering Products
Description CHAIN RETAINER FOR UP TO 0.313 DIA CHAIN, FORGED STEEL, SMALL, STEEL ZINC PLATED CLEVIS PIN AND COTTER PIN
Part Number D387
Material Steel
Finish Mill
Type Chain Retainer
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 D387 CHAIN RETAINER FOR UP TO 0.313 DIA CHAIN, FORGED STEEL, SMALL, STEEL ZINC PLATED CLEVIS PIN AND COTTER PIN D387 Product Information .658 Steel Mill Chain Retainer
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Steel
Finish: Mill
Type: Chain Retainer

Features:
  • Forged Chain Retainers are great for replacing damaged or worn safety chains quickly and easily.
  • These chain retainers are mill finished making for an easy welding process.
  • All other components are with zinc plated.
  • Breaking load capacity of 10,000 lbs.
  • Do not use breaking load capacity / rated load capacity as a criterion for service or design purposes, refer to Working load.


Industries:

RV
Truck / Trailer

Categories:
PRODUCTS / TIE DOWNS


CHAIN RETAINER FOR UP TO 0.313 DIA CHAIN, FORGED STEEL, SMALL, STEEL ZINC PLATED CLEVIS PIN AND COTTER PIN
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page