1

SPEP - K09ICP---001

CAMLOCK,5/8,CP COIN,ROTA,SCRW,NO CAM

Manufacturer Sierra Pacific Engineering Products
Description CAMLOCK,5/8,CP COIN,ROTA,SCRW,NO CAM
Part Number K09ICP---001
Material Die Cast Zinc
Finish Chrome Plated
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish
1 K09ICP---001 CAMLOCK,5/8,CP COIN,ROTA,SCRW,NO CAM K09ICP---001 Product Information .0757 Die Cast Zinc Chrome Plated
Part Number
Description
Unit Weight (lbs)
Material
Finish
Product Description
Material: Die Cast Zinc
Finish: Chrome Plated

Features:
  • Grip or Latching Distance is determined by Housing Length and Cam Offset.
  • Recommended panel cutout varies, depending on panel material.
  • Latching distance is the distance between the outside mounting surface and the inside face of the cam after installation.
  • Tool Activated Locks includes body nut and cam mounting screw.
  • 0.625" long screwdriver keyed cam lock with a screw on cam fastener (cam NOT included)
  • They are an excellent and affordable choice for securing cabinets and doors.


Categories:
PRODUCTS / LOCKS / CAM LOCKS / MISCELLANEOUS


CAMLOCK,5/8,CP COIN,ROTA,SCRW,NO CAM
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page