1

SPEP - K06I

CAMLOCK,5/8,CP ALLEN,ROT?,????,???CAM

Manufacturer Sierra Pacific Engineering Products
Description CAMLOCK,5/8,CP ALLEN,ROT?,????,???CAM
Part Number K06I
Material Die Cast Zinc
Finish Chrome Plated
Product selection
Selector Part Number Description Product URL Material Finish
1 K06I CAMLOCK,5/8,CP ALLEN,ROT?,????,???CAM K06I Product Information Die Cast Zinc Chrome Plated
Part Number
Description
Material
Finish
Product Description
Material: Die Cast Zinc
Finish: Chrome Plated

Features:
  • Allen wrench cam lock with recessed hex plug.
  • Cam is not included with cam lock.
  • Key is available separately as part no. KB105.
  • Cam lock is made from chrome finished die cast zinc.


Industries:

Electronic Enclosures

Categories:
PRODUCTS / LOCKS / CAM LOCKS / MISCELLANEOUS


CAMLOCK,5/8,CP ALLEN,ROT?,????,???CAM
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page