1

SPEP - 12C10

CAM, .136 OFFSET IN, ZINC PLATED

Manufacturer Sierra Pacific Engineering Products
Description CAM, .136 OFFSET IN, ZINC PLATED
Part Number 12C10
Material Steel
Finish Zinc Plated
Type Cams and Accessories
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 12C10 CAM, .136 OFFSET IN, ZINC PLATED 12C10 Product Information .055 Steel Zinc Plated Cams and Accessories
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Steel
Finish: Zinc Plated
Type: Cams and Accessories

Features:
  • Stamped cams with a positioning stop prevents the cam from rotating more than 90.
  • Zinc plated steel material provides suitable corrosion protection for the inside of a door or panel.
  • Cams have an 8mm. square punched hole and a height of 45mm.
  • Features a 0.551" grip for an overall 0.138" offset (in/out) when used with 0.69" body length latches.


Industries:

Electronic Enclosures
HVAC

Categories:
PRODUCTS / HANDLES / DEFEATER / CAMS FOR DEFEATER HANDLES
PRODUCTS / LATCHES / PAWL / FIXED GRIP
PRODUCTS / LATCHES / QUARTER TURN / QUARTER TURN ACCESSORIES


CAM, .136 OFFSET IN, ZINC PLATED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page