1

SPEP - 1177

BLACK DUMMY FLUSH-MOUNT LATCH, PLASTIC BODY W/OUT SHAFT

Manufacturer Sierra Pacific Engineering Products
Description BLACK DUMMY FLUSH-MOUNT LATCH, PLASTIC BODY W/OUT SHAFT
Part Number 1177
Material Plastic
Finish Smooth, Black
Type Other
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 1177 BLACK DUMMY FLUSH-MOUNT LATCH, PLASTIC BODY W/OUT SHAFT 1177 Product Information .275 Plastic Smooth, Black Other
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Plastic
Finish: Smooth, Black
Type: Other

Features:
  • Dummy latch is flush-mounting and is ideal for when a low profile latch is ideal.
  • Latches include UV stabilized, thermoplastic body, body washer and body nut.
  • Latches are water resistance with no shaft.


Industries:

Marine

Categories:
PRODUCTS / LATCHES / PAWL / ADJUSTABLE GRIP
PRODUCTS / LATCHES / RECESSED


BLACK DUMMY FLUSH-MOUNT LATCH, PLASTIC BODY W/OUT SHAFT
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page