1

SPEP - 960

ALUM PULL, BLIND MOUNT, 4.00 C-C, BRUSHED FINISH

Manufacturer Sierra Pacific Engineering Products
Description ALUM PULL, BLIND MOUNT, 4.00 C-C, BRUSHED FINISH
Part Number 960
Material Aluminum
Finish Brushed
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish
1 960 ALUM PULL, BLIND MOUNT, 4.00 C-C, BRUSHED FINISH 960 Product Information .056 Aluminum Brushed
Part Number
Description
Unit Weight (lbs)
Material
Finish
Product Description
Material: Aluminum
Finish: Brushed

Features:
  • Aluminum pulls weigh up to one-third less than the equivalent steel version.
  • Aluminum material is corrosion resistant and suited for a variety of indoor and outdoor applications.
  • Pull handles with threaded holes are installed by fastening a screw through a hole into the pull handle.
  • Pull handles typically are used to open and close drawers, doors and other applications.


Categories:
PRODUCTS / PULLS / EXTRUDED


ALUM PULL, BLIND MOUNT, 4.00 C-C, BRUSHED FINISH
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page