1

SPEP - 224ZN

ADJUSTABLE DRAW LATCH, CRS, SMALL, NO GRIP, BALL CATCH, CRS KEEPER, ZINC PLATED

Manufacturer Sierra Pacific Engineering Products
Description ADJUSTABLE DRAW LATCH, CRS, SMALL, NO GRIP, BALL CATCH, CRS KEEPER, ZINC PLATED
Part Number 224ZN
Material Steel
Finish Zinc Plated
Spring Loaded Non Spring Loaded
Padlockable Padlockable
Type Small
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Spring Loaded Padlockable Type
1 224ZN ADJUSTABLE DRAW LATCH, CRS, SMALL, NO GRIP, BALL CATCH, CRS KEEPER, ZINC PLATED 224ZN Product Information .151 Steel Zinc Plated Non Spring Loaded Padlockable Small
Part Number
Description
Unit Weight (lbs)
Material
Finish
Spring Loaded
Padlockable
Type
Product Description
Material: Steel
Finish: Zinc Plated
Spring Loaded: Non Spring Loaded
Padlockable: Padlockable
Type: Small

Features:
  • Latch finishes come in zinc plated for steel latches and electropolished for 304SS latches.
  • Adjustable hook latches are great for industrial machinery, enclosures and more.
  • We offer a variety of catches, keepers and tabs to meet customer"s needs.
  • Latch and keepers must be on the same mounting plane.
  • Over center latch has an adjustable hook to meet a variety of customers mounting needs.


Industries:

Truck / Trailer

Categories:
PRODUCTS / LATCHES / DRAW / OVER CENTER


ADJUSTABLE DRAW LATCH, CRS, SMALL, NO GRIP, BALL CATCH, CRS KEEPER, ZINC PLATED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page