1
Sierra Pacific Engineering Products

SPEP - 215-010ZN

.89 LIGHT DUTY DRAW LATCH, ZINC PLATED, NO STRIKE

Manufacturer Sierra Pacific Engineering Products
Description .89 LIGHT DUTY DRAW LATCH, ZINC PLATED, NO STRIKE
Part Number 215-010ZN
Material Steel
Finish Zinc Plated
Type Small
Spring Loaded Non Spring Loaded
Padlockable Non-Padlockable
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type Spring Loaded Padlockable
1 215-010ZN .89 LIGHT DUTY DRAW LATCH, ZINC PLATED, NO STRIKE 215-010ZN Product Information .018 Steel Zinc Plated Small Non Spring Loaded Non-Padlockable
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Spring Loaded
Padlockable
Product Description
Material: Steel
Finish: Zinc Plated
Spring Loaded: Non Spring Loaded
Padlockable: Non-Padlockable
Type: Small

Features:
  • Over center latches are great for HVAC, marine, medical, indu
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page