1

SPEP - 9035SS-04

80MM PULL, TAPPED TO M4 THD, 303SS, BARREL POLISHED

Manufacturer Sierra Pacific Engineering Products
Description 80MM PULL, TAPPED TO M4 THD, 303SS, BARREL POLISHED
Part Number 9035SS-04
Material Stainless Steel
Finish Polished
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish
1 9035SS-04 80MM PULL, TAPPED TO M4 THD, 303SS, BARREL POLISHED 9035SS-04 Product Information .0574 Stainless Steel Polished
Part Number
Description
Unit Weight (lbs)
Material
Finish
Product Description
Material: Stainless Steel
Finish: Polished

Features:
  • Stainless steel pull handles do not require plating to provide corrosion resistance.
  • 302/304 stainless steel is an environmentally friendly, recyclable material.
  • Pull handles with threaded holes are installed by fastening a screw through a hole into the pull handle.
  • Available with choice of Metric or Imperial mounting threads.
  • Pull handles typically are used to open and close drawers, doors and other applications.


Industries:

Electronic Enclosures

Categories:
PRODUCTS / PULLS / WIRE


80MM PULL, TAPPED TO M4 THD, 303SS, BARREL POLISHED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page