1
Sierra Pacific Engineering Products

SPEP - 1189

.72" PULL ACTION PIN LATCH W/.98" SPLIT RING

Manufacturer Sierra Pacific Engineering Products
Description .72" PULL ACTION PIN LATCH W/.98" SPLIT RING
Part Number 1189
Material Aluminum
Finish Mill
Type Spring Pull
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 1189 .72" PULL ACTION PIN LATCH W/.98" SPLIT RING 1189 Product Information .1346 Aluminum Mill Spring Pull
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Aluminum
Finish: Mill
Type: Spring Pull

Features:
  • SPEP offers several types of bolt latches, including barrel, spring pull, slam, explosion, and rotary latches.
  • A spring bolt latch uses
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page