1
Sierra Pacific Engineering Products

SPEP - 1306

.719 DIA BUMPER .406 HGT, W/ WASHER,BLK SBR

Manufacturer Sierra Pacific Engineering Products
Description .719 DIA BUMPER .406 HGT, W/ WASHER,BLK SBR
Part Number 1306
Material Plastic
Finish Black
Type Rubber Bumpers
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 1306 .719 DIA BUMPER .406 HGT, W/ WASHER,BLK SBR 1306 Product Information .00806 Plastic Black Rubber Bumpers
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Plastic
Finish: Black
Type: Rubber Bumpers

Features:
  • Flat top bumper has on overall diameter of .72" with a height of .41".
  • Bumpers come in a variety of sizes and are typically applied
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page