1

SPEP - 983DC

7.00 PULL, DIE CAST ZINC, POLISHED CHROME PLATED

Manufacturer Sierra Pacific Engineering Products
Description 7.00 PULL, DIE CAST ZINC, POLISHED CHROME PLATED
Part Number 983DC
Material Die Cast Zinc
Finish Chrome Plated
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish
1 983DC 7.00 PULL, DIE CAST ZINC, POLISHED CHROME PLATED 983DC Product Information .738 Die Cast Zinc Chrome Plated
Part Number
Description
Unit Weight (lbs)
Material
Finish
Product Description
Material: Die Cast Zinc
Finish: Chrome Plated

Features:
  • Die cast zinc handles are perfect for those looking for extra corrosion resistance without the expense of stainless steel.
  • Pull handles with unthreaded through holes are secured by fastening screws through the holes to an object.
  • Pull handles may also be referred to as grab bars, or grab handles, and are used in industrial and residential applications.


Industries:

Truck / Trailer

Categories:
PRODUCTS / PULLS / STAMPED


7.00 PULL, DIE CAST ZINC, POLISHED CHROME PLATED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page