1

SPEP - 917

6 1/2"UTILITY PULL, COUNTERSUNK HOLES, STEEL, ZINC PLATED

Manufacturer Sierra Pacific Engineering Products
Description 6 1/2"UTILITY PULL, COUNTERSUNK HOLES, STEEL, ZINC PLATED
Part Number 917
Material Steel
Finish Zinc Plated
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish
1 917 6 1/2"UTILITY PULL, COUNTERSUNK HOLES, STEEL, ZINC PLATED 917 Product Information .184 Steel Zinc Plated
Part Number
Description
Unit Weight (lbs)
Material
Finish
Product Description
Material: Steel
Finish: Zinc Plated

Features:
  • Steel pull handles are the perfect combination of cost effectiveness and durability.
  • Zinc plated pull handles are perfect for those looking for extra corrosion resistance without the expense of stainless steel.
  • Pull handles with unthreaded through holes are secured by fastening screws through the holes to an object.
  • Pull handles typically are used to open and close drawers, doors and other applications.


Industries:

Spray Booth
Truck / Trailer

Categories:
PRODUCTS / PULLS / STAMPED


6 1/2"UTILITY PULL, COUNTERSUNK HOLES, STEEL, ZINC PLATED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page