1

SPEP - 917SS

6 1/2"UTILITY PULL, COUNTERSUNK HOLES, SS, ELECTROPOLISHED

Manufacturer Sierra Pacific Engineering Products
Description 6 1/2"UTILITY PULL, COUNTERSUNK HOLES, SS, ELECTROPOLISHED
Part Number 917SS
Material Stainless Steel
Finish Electropolished
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish
1 917SS 6 1/2"UTILITY PULL, COUNTERSUNK HOLES, SS, ELECTROPOLISHED 917SS Product Information .205 Stainless Steel Electropolished
Part Number
Description
Unit Weight (lbs)
Material
Finish
Product Description
Material: Stainless Steel
Finish: Electropolished

Features:
  • Stainless steel pull handles do not require plating to provide corrosion resistance.
  • 302/304 stainless steel is an environmentally friendly, recyclable material.
  • Pull handles with unthreaded through holes are secured by fastening screws through the holes to an object.
  • Pull handles may also be referred to as grab bars, or grab handles, and are used in industrial and residential applications.


Industries:

Spray Booth
Truck / Trailer

Categories:
PRODUCTS / PULLS / STAMPED


6 1/2"UTILITY PULL, COUNTERSUNK HOLES, SS, ELECTROPOLISHED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page