1

SPEP - 906CH-01

5.04" WIRE PULL, M4 X 0.7 THD, STEEL, CHROME PLATED

Manufacturer Sierra Pacific Engineering Products
Description 5.04" WIRE PULL, M4 X 0.7 THD, STEEL, CHROME PLATED
Part Number 906CH-01
Material Steel
Finish Chrome Plated
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish
1 906CH-01 5.04" WIRE PULL, M4 X 0.7 THD, STEEL, CHROME PLATED 906CH-01 Product Information .15 Steel Chrome Plated
Part Number
Description
Unit Weight (lbs)
Material
Finish
Product Description
Material: Steel
Finish: Chrome Plated

Features:
  • Steel pull handles are the perfect combination of cost effectiveness and durability.
  • Pull handles with threaded holes are installed by fastening a screw through a hole into the pull handle.
  • Available with choice of Metric or Imperial mounting threads.
  • Zinc plated pull handles are perfect for those looking for extra corrosion resistance without the expense of stainless steel.
  • Pull handles may also be referred to as grab bars, or grab handles, and are used in industrial and residential applications.


Industries:

Electronic Enclosures

Categories:
PRODUCTS / PULLS / WIRE


5.04" WIRE PULL, M4 X 0.7 THD, STEEL, CHROME PLATED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page