SPEP - 1420-03

48.00" BAR LOCK KIT, ASSEMBLED, ZINC PLATED

Manufacturer Sierra Pacific Engineering Products
Description 48.00" BAR LOCK KIT, ASSEMBLED, ZINC PLATED
Part Number 1420-03
Material Steel
Finish Zinc Plated
Type Welded Bar Lock Assemblies
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 1420-03 48.00" BAR LOCK KIT, ASSEMBLED, ZINC PLATED 1420-03 Product Information 8 Steel Zinc Plated Welded Bar Lock Assemblies
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Steel
Finish: Zinc Plated
Type: Welded Bar Lock Assemblies

Features:
  • 1420 series steel welded bar lock assembly.
  • Assembly includes (1) welded bar lock assembly, (1) hasp keeper, (1) PVC handle grip and (2) PVC end caps.
  • Pivot hinges and handle are welded to pipe.
  • 3/4" diameter pipe has an overall length of 48".


Industries:

Truck / Trailer

Categories:
PRODUCTS / LATCHES / MULTI-POINT


48.00" BAR LOCK KIT, ASSEMBLED, ZINC PLATED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page