1

SPEP - 942

3.50" WIRE PULL, ALUMINUM, SATIN Finish

Manufacturer Sierra Pacific Engineering Products
Description 3.50" WIRE PULL, ALUMINUM, SATIN Finish
Part Number 942
Material Aluminum
Finish Tumbled Deburred
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish
1 942 3.50" WIRE PULL, ALUMINUM, SATIN Finish 942 Product Information .042 Aluminum Tumbled Deburred
Part Number
Description
Unit Weight (lbs)
Material
Finish
Product Description
Material: Aluminum
Finish: Tumbled Deburred

Features:
  • Pull handles typically are used to open and close drawers, doors and other applications.
  • Aluminum pulls weigh up to one-third less than the equivalent steel version.
  • Aluminum material is corrosion resistant and suited for a variety of indoor and outdoor applications.
  • Pull handles with threaded holes are installed by fastening a screw through a hole into the pull handle.
  • Wire pulls have a 3.50" center to center.


Categories:
PRODUCTS / PULLS / WIRE


3.50" WIRE PULL, ALUMINUM, SATIN Finish
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page