1
Sierra Pacific Engineering Products

SPEP - 2853

3.25"DOUBLE HINGE HASP and STAPLE, ZINC

Manufacturer Sierra Pacific Engineering Products
Description 3.25"DOUBLE HINGE HASP and STAPLE, ZINC
Part Number 2853
Material Steel
Finish Zinc Plated
Type Double Hinged
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 2853 3.25"DOUBLE HINGE HASP and STAPLE, ZINC 2853 Product Information .32 Steel Zinc Plated Double Hinged
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Steel
Finish: Zinc Plated
Type: Double Hinged

Features:
  • Hasps and staples are used for a variety of applications such as marine, enclosures, gates and more.
  • Hasp and staples come in a
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products