1

SPEP - X1400-03

316SS U-SHAPED BRACKET CLOSING CLAMP WITH .468" LEGS, TUMBLE DEBURRED

Manufacturer Sierra Pacific Engineering Products
Description 316SS U-SHAPED BRACKET CLOSING CLAMP WITH .468" LEGS, TUMBLE DEBURRED
Part Number X1400-03
Material 316SS
Clamp Finish Tumbled Deburred
Type Individual Components
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Clamp Finish Type
1 X1400-03 316SS U-SHAPED BRACKET CLOSING CLAMP WITH .468" LEGS, TUMBLE DEBURRED X1400-03 Product Information .0583 316SS Tumbled Deburred Individual Components
Part Number
Description
Unit Weight (lbs)
Material
Clamp Finish
Type
Product Description
Material: 316SS
Clamp Finish: Tumbled Deburred
Type: Individual Components

Features:
  • NEMA and JIC closing clamp with .468" legs.
  • Bracket is 2.5mm thick with a .261" x .750" slotted hole.
  • Bracket is made from tumble deburred 316 stainless steel.


Industries:

Electronic Enclosures

Categories:
PRODUCTS / NEMA JIC / KITS


316SS U-SHAPED BRACKET CLOSING CLAMP WITH .468" LEGS, TUMBLE DEBURRED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page