1
Sierra Pacific Engineering Products

SPEP - 12C68

3 POINT STEEL CAM WITH ADAPTERS, .47 OFFSET OUT, ZINC PLATED

Manufacturer Sierra Pacific Engineering Products
Description 3 POINT STEEL CAM WITH ADAPTERS, .47 OFFSET OUT, ZINC PLATED
Part Number 12C68
Material Steel
Finish Zinc Plated
Type Cams and Accessories
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 12C68 3 POINT STEEL CAM WITH ADAPTERS, .47 OFFSET OUT, ZINC PLATED 12C68 Product Information .201 Steel Zinc Plated Cams and Accessories
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Steel
Finish: Zinc Plated
Type: Cams and Accessories

Features:
  • Stamped cams with a positioning stop prevents the cam from rotating more than 90.
  • Zinc plated steel material provides su
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products