1

SPEP - 605SS

2.5"MALE SS SHAFT POLISHED

Manufacturer Sierra Pacific Engineering Products
Description 2.5"MALE SS SHAFT POLISHED
Part Number 605SS
Material Stainless Steel
Finish Electropolished
Type Male Door Holders
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 605SS 2.5"MALE SS SHAFT POLISHED 605SS Product Information .11 Stainless Steel Electropolished Male Door Holders
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Stainless Steel
Finish: Electropolished
Type: Male Door Holders

Features:
  • Male door holdback plug for swinging doors and lids
  • Female socket/receiver sold separately as part no. 600 or 600BK
  • Length is determined in assembled state


Industries:

RV
Truck / Trailer

Categories:
PRODUCTS / DOOR HOLDERS


2.5"MALE SS SHAFT POLISHED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page