1
Sierra Pacific Engineering Products

SPEP - 2702

2.530 STAINLESS HASP,HALF SWGD W/HOLES

Manufacturer Sierra Pacific Engineering Products
Description 2.530 STAINLESS HASP,HALF SWGD W/HOLES
Part Number 2702
Material Stainless Steel
Finish Mill
Type Hasp Only
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 2702 2.530 STAINLESS HASP,HALF SWGD W/HOLES 2702 Product Information .085 Stainless Steel Mill Hasp Only
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Stainless Steel
Finish: Mill
Type: Hasp Only

Features:
  • Hasps and staples are used for a variety of applications such as marine, enclosures, gates and more.
  • Hasp and staples come in a l
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page