1
Sierra Pacific Engineering Products

SPEP - 1311

2.50 DIA BUMPER, BLACK SBR

Manufacturer Sierra Pacific Engineering Products
Description 2.50 DIA BUMPER, BLACK SBR
Part Number 1311
Material Rubber
Finish Black
Type Rubber Bumpers
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 1311 2.50 DIA BUMPER, BLACK SBR 1311 Product Information .19 Rubber Black Rubber Bumpers
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Rubber
Finish: Black
Type: Rubber Bumpers

Features:
  • Radial top bumper has on overall diameter of 2.50" with a height of 1.00".
  • Bumpers come in a variety of sizes and are typically appl
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products