1
Sierra Pacific Engineering Products

SPEP - 2812

2.5" ZINC HASP and STAPLE

Manufacturer Sierra Pacific Engineering Products
Description 2.5" ZINC HASP and STAPLE
Part Number 2812
Material Steel
Finish Zinc Plated
Type Sets
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 2812 2.5" ZINC HASP and STAPLE 2812 Product Information .0835 Steel Zinc Plated Sets
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Steel
Finish: Zinc Plated
Type: Sets

Features:
  • Hasps and staples are used for a variety of applications such as marine, enclosures, gates and more.
  • Hasp and staples come in a large var
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products