1
Sierra Pacific Engineering Products

SPEP - 72248N

2-PT W/ 48" RODS and GUIDES, NYLON

Manufacturer Sierra Pacific Engineering Products
Description 2-PT W/ 48" RODS and GUIDES, NYLON
Part Number 72248N
Material Nylon
Finish Zinc Plated
Type Medium Duty Two Point Door Kits
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 72248N 2-PT W/ 48" RODS and GUIDES, NYLON 72248N Product Information 2.24 Nylon Zinc Plated Medium Duty Two Point Door Kits
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Nylon
Finish: Zinc Plated
Type: Medium Duty Two Point Door Kits

Features:
  • 2-point swivel set with rod guides.
  • Accepts handle with .313" square shaft
  • Swivel comes with (2) .312"
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products