1
Sierra Pacific Engineering Products

SPEP - 716-27

2-PT STAMPED CAM WITH INSIDE RELEASE, W/ 2-48.00" RODS and 2 ROD GUIDES, ZINC PLATED

Manufacturer Sierra Pacific Engineering Products
Description 2-PT STAMPED CAM WITH INSIDE RELEASE, W/ 2-48.00" RODS and 2 ROD GUIDES, ZINC PLATED
Part Number 716-27
Material Steel
Finish Zinc Plated
Type Two Point Bar Lock Kits
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 716-27 2-PT STAMPED CAM WITH INSIDE RELEASE, W/ 2-48.00" RODS and 2 ROD GUIDES, ZINC PLATED 716-27 Product Information 4.729 Steel Zinc Plated Two Point Bar Lock Kits
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Steel
Finish: Zinc Plated
Type: Two Point Bar Lock Kits

Features:
  • Kit is a two point door latch with inside release handle.
  • All parts are zinc plated and may be ordered separately.
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products