Sierra Pacific Engineering Products

SPEP - 473-DB

2-PT LARGE PADDLE HNDL, DOUBLE BITTED KEYED DIFFERENT, SS, HOLES, POLISHED

Manufacturer Sierra Pacific Engineering Products
Description 2-PT LARGE PADDLE HNDL, DOUBLE BITTED KEYED DIFFERENT, SS, HOLES, POLISHED
Part Number 473-DB
Material Stainless Steel
Finish Polished
Type Paddle
Locking Locking
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type Locking
1 473-DB 2-PT LARGE PADDLE HNDL, DOUBLE BITTED KEYED DIFFERENT, SS, HOLES, POLISHED 473-DB Product Information 1.053 Stainless Steel Polished Paddle Locking
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Locking
Product Description
Material: Stainless Steel
Finish: Polished
Type: Paddle
Locking: Locking

Features:
  • Slide bar latches may be used with two-point standard paddle handles.
  • Flush paddle handles are great
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page