1
Sierra Pacific Engineering Products

SPEP - C11

1.625" ZINC DIE CAST CAM W/COVER,MILL

Manufacturer Sierra Pacific Engineering Products
Description 1.625" ZINC DIE CAST CAM W/COVER,MILL
Part Number C11
Material Die Cast Zinc
Finish Mill
Type Multi-point cam
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 C11 1.625" ZINC DIE CAST CAM W/COVER,MILL C11 Product Information .09 Die Cast Zinc Mill Multi-point cam
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Die Cast Zinc
Finish: Mill
Type: Multi-point cam

Features:
  • Three point cam kit for 0.313" square shaft
  • Cam is die cast zinc with mill finish.
  • Cam has a 1.625" long arm and is to
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page