1

SPEP - KC836

1.313" LONG CAM, ZINC PLATED, HOOK. 0.125 OFFSET.

Manufacturer Sierra Pacific Engineering Products
Description 1.313" LONG CAM, ZINC PLATED, HOOK. 0.125 OFFSET.
Part Number KC836
Material Steel
Type Hook with Offset
Finish Zinc Plated
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Type Finish
1 KC836 1.313" LONG CAM, ZINC PLATED, HOOK. 0.125 OFFSET. KC836 Product Information .025 Steel Hook with Offset Zinc Plated
Part Number
Description
Unit Weight (lbs)
Material
Type
Finish
Product Description
Type: Hook with Offset
Material: Steel
Finish: Zinc Plated

Features:
  • We offer a variety of cams to fit your needs.
  • Grip or Latching Distance is determined by Housing Length and Cam Offset.
  • Door Thickness is a crucial factor in calculating the grip.
  • Distance of frame from the center of the lock is required for determining cam length.
  • Some cams may be installed on the lock with the offset in (cam forward) or offset out (cam reversed).
  • These cams may be used with K10-series thumb turn wing knob cam locks.


Categories:
PRODUCTS / LOCKS / CAM LOCKS / CAMS


1.313" LONG CAM, ZINC PLATED, HOOK. 0.125 OFFSET.
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page