1
Sierra Pacific Engineering Products

SPEP - M1010

.12 HINGE 4.24 OPEN x 2.125 LONG .060 THK .120 SSP - KN CS EP #8 SCRW

Manufacturer Sierra Pacific Engineering Products
Description .12 HINGE 4.24 OPEN x 2.125 LONG .060 THK .120 SSP - KN CS EP #8 SCRW
Part Number M1010
Material 304SS
Finish Electropolished
Type Butt
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 M1010 .12 HINGE 4.24 OPEN x 2.125 LONG .060 THK .120 SSP - KN CS EP #8 SCRW M1010 Product Information .105 304SS Electropolished Butt
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: 304SS
Finish: Electropolished
Type: Butt

Features:
  • Stainless steel marine hinges do not require plating to provide superior corrosion resistance.
  • Type 302/304 stainless steel is an env
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page