1

SPEP - 903

1.18" WIRE PULL, 8-32 THD, ALUMINUM, CLEAR ANODIZED

Manufacturer Sierra Pacific Engineering Products
Description 1.18" WIRE PULL, 8-32 THD, ALUMINUM, CLEAR ANODIZED
Part Number 903
Material Aluminum
Finish Anodized, Clear Matte
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish
1 903 1.18" WIRE PULL, 8-32 THD, ALUMINUM, CLEAR ANODIZED 903 Product Information .023 Aluminum Anodized, Clear Matte
Part Number
Description
Unit Weight (lbs)
Material
Finish
Product Description
Material: Aluminum
Finish: Anodized, Clear Matte

Features:
  • Aluminum pulls weigh up to one-third less than the equivalent steel version.
  • Aluminum material is corrosion resistant and suited for a variety of indoor and outdoor applications.
  • Pull handles with threaded holes are installed by fastening a screw through a hole into the pull handle.
  • Available with choice of Metric or Imperial mounting threads.
  • Aluminum handles available with either black or clear anodized finish.
  • Pull handles typically are used to open and close drawers, doors and other applications.


Industries:

Electronic Enclosures

Categories:
PRODUCTS / PULLS / WIRE


1.18" WIRE PULL, 8-32 THD, ALUMINUM, CLEAR ANODIZED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page