1

SPEP - 215-305BK

1.16 LIGHT DUTY DRAW LATCH, PADLOCKING, STEEL BLACK MATTE POWDER COAT, NO STRIKE, POLYBAGGED

Manufacturer Sierra Pacific Engineering Products
Description 1.16 LIGHT DUTY DRAW LATCH, PADLOCKING, STEEL BLACK MATTE POWDER COAT, NO STRIKE, POLYBAGGED
Part Number 215-305BK
Material Steel
Finish Black
Spring Loaded Non Spring Loaded
Padlockable Padlockable
Type Medium
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Spring Loaded Padlockable Type
1 215-305BK 1.16 LIGHT DUTY DRAW LATCH, PADLOCKING, STEEL BLACK MATTE POWDER COAT, NO STRIKE, POLYBAGGED 215-305BK Product Information .1 Steel Black Non Spring Loaded Padlockable Medium
Part Number
Description
Unit Weight (lbs)
Material
Finish
Spring Loaded
Padlockable
Type
Product Description
Material: Steel
Finish: Black
Spring Loaded: Non Spring Loaded
Padlockable: Padlockable
Type: Medium

Features:
  • Over center latches are great for HVAC, marine, medical, industrial machinery, construction vehicles, enclosures and more.
  • Over center latches have a curved catch which provides tension along with shock absorption.
  • Latches with lever tabs pointed up are easier to grasp and open.
  • Over center latches come in both steel and stainless steel options.
  • Spring loaded over center latches are also available for a more secure compression.
  • Padlockable tabs and bases are also available for when additional security is required.


Industries:

Electronic Enclosures
HVAC

Categories:
PRODUCTS / LATCHES / DRAW / OVER CENTER


1.16 LIGHT DUTY DRAW LATCH, PADLOCKING, STEEL BLACK MATTE POWDER COAT, NO STRIKE, POLYBAGGED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page