1

SPEP - 215-205ZN

1.16 LIGHT DUTY DRAW LATCH, LEVER DOWN, STEEL ZINC PLATED, NO STRIKE, BULK

Manufacturer Sierra Pacific Engineering Products
Description 1.16 LIGHT DUTY DRAW LATCH, LEVER DOWN, STEEL ZINC PLATED, NO STRIKE, BULK
Part Number 215-205ZN
Material Steel
Finish Zinc Plated
Spring Loaded Non Spring Loaded
Padlockable Non-Padlockable
Type Medium
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Spring Loaded Padlockable Type
1 215-205ZN 1.16 LIGHT DUTY DRAW LATCH, LEVER DOWN, STEEL ZINC PLATED, NO STRIKE, BULK 215-205ZN Product Information .085 Steel Zinc Plated Non Spring Loaded Non-Padlockable Medium
Part Number
Description
Unit Weight (lbs)
Material
Finish
Spring Loaded
Padlockable
Type
Product Description
Material: Steel
Finish: Zinc Plated
Spring Loaded: Non Spring Loaded
Padlockable: Non-Padlockable
Type: Medium

Features:
  • Latch finishes come in zinc plated and matt black for steel latches and passivated and electropolished for SS latches.
  • Spring loaded over center latches are also available for a more secure compression.
  • Latches with lever tabs pointed up are easier to grasp and open.
  • Latches with lever tabs pointed down prevents accidental openings.
  • Over center latches are great for HVAC, marine, medical, industrial machinery, construction vehicles, enclosures and more.
  • Over center latches have a curved catch which provides tension along with shock absorption.


Industries:

Electronic Enclosures
HVAC

Categories:
PRODUCTS / LATCHES / DRAW / OVER CENTER


1.16 LIGHT DUTY DRAW LATCH, LEVER DOWN, STEEL ZINC PLATED, NO STRIKE, BULK
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page