1
Sierra Pacific Engineering Products

SPEP - 620-07

10.00 ALUM TWO PC HITCH, SS RIVETS, POLISHED

Manufacturer Sierra Pacific Engineering Products
Description 10.00 ALUM TWO PC HITCH, SS RIVETS, POLISHED
Part Number 620-07
Material Aluminum
Finish Polished
Type Casted Door Holders
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 620-07 10.00 ALUM TWO PC HITCH, SS RIVETS, POLISHED 620-07 Product Information .41 Aluminum Polished Casted Door Holders
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Aluminum
Finish: Polished
Type: Casted Door Holders

Features:
  • Two piece holdback for swinging doors and lids
  • Includes both keeper and holder with 10.00" long arm
  • Kits are packag
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products