1
Sierra Pacific Engineering Products

SPEP - 621-07

10.00 ALUM THREE PC BALL AND SOCKET DOOR HOLDBACK, SS RIVETS, BLACK E-COATED

Manufacturer Sierra Pacific Engineering Products
Description 10.00 ALUM THREE PC BALL AND SOCKET DOOR HOLDBACK, SS RIVETS, BLACK E-COATED
Part Number 621-07
Material Aluminum
Finish Black
Type Three-Piece Aluminum Ball and Socket
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 621-07 10.00 ALUM THREE PC BALL AND SOCKET DOOR HOLDBACK, SS RIVETS, BLACK E-COATED 621-07 Product Information .45 Aluminum Black Three-Piece Aluminum Ball and Socket
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Aluminum
Finish: Black
Type: Three-Piece Aluminum Ball and Socket

Features:
  • Three piece ball and socket holdback for swinging doors and lids
  • Includes female ball socket, male eye with b
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page