1
Sierra Pacific Engineering Products

SPEP - 1310

1.00 DIA BUMPER, 1.75 HGT, W/ WASHER, BLK SBR

Manufacturer Sierra Pacific Engineering Products
Description 1.00 DIA BUMPER, 1.75 HGT, W/ WASHER, BLK SBR
Part Number 1310
Material Rubber
Finish Black
Type Rubber Bumpers
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 1310 1.00 DIA BUMPER, 1.75 HGT, W/ WASHER, BLK SBR 1310 Product Information .0765 Rubber Black Rubber Bumpers
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Rubber
Finish: Black
Type: Rubber Bumpers

Features:
  • Flat top bumper has on overall diameter of 1.00" with a height of 1.75".
  • Bumpers come in a variety of sizes and are typically applie
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products