1
Sierra Pacific Engineering Products

SPEP - 41-03

10 MM RECESSED HEX PLUG QUARTER TURN LATCH, CHROME PLATED DIE CAST ZINC, UL FACE SEAL and INTERNAL O-RINGS, BODY NUT, NO CAM

Manufacturer Sierra Pacific Engineering Products
Description 10 MM RECESSED HEX PLUG QUARTER TURN LATCH, CHROME PLATED DIE CAST ZINC, UL FACE SEAL and INTERNAL O-RINGS, BODY NUT, NO CAM
Part Number 41-03
Type 10mm Recessed Hex
Plug Material Die Cast Zinc
Plug Finish Chrome Plated
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Type Plug Material Housing Material Plug Finish Housing Finish
1 41-03 10 MM RECESSED HEX PLUG QUARTER TURN LATCH, CHROME PLATED DIE CAST ZINC, UL FACE SEAL and INTERNAL O-RINGS, BODY NUT, NO CAM 41-03 Product Information .115 10mm Recessed Hex Die Cast Zinc Die Cast Zinc Chrome Plated Chrome Plated
Part Number
Description
Unit Weight (lbs)
Type
Plug Material
Housing Material
Plug Finish
Housing Finish
Product Description
Plug Material: Die Cast Zinc
Housing Material: Die Cast Zinc
Plug Finish: Chrome Plated
Housing Finish: Chrome Plated
Type: 10mm Recessed Hex

Features:
  • Tool actuated latches are a g
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page